The 3/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B47: Ball valve, metal, pneumatically operated, multi-port, threaded connection, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 15: DN 15
Body/ball configuration: 3: Multi-port version, T-ball, end position "open", connection 1 and 2 open, T-ball, end position "closed", ports 2 and 3 open (Ball position see data sheet)
Connection type: 31: Threaded sockets NPT
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: SU03KO: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0030U 6F04 S11
Operator particulars: 0: Anodized aluminium
The GEMÜ B47 3/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B47: Ball valve, metal, pneumatically operated, multi-port, threaded connection, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 15: DN 15
Body/ball configuration: 3: Multi-port version, T-ball, end position "open", connection 1 and 2 open, T-ball, end position "closed", ports 2 and 3 open (Ball position see data sheet)
Connection type: 31: Threaded sockets NPT
Ball valve material: 37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: SU03KO: Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0030U 6F04 S11
Operator particulars: 0: Anodized aluminium
Item number: 88842036 B47 1533137 51SU03KO0
Die Ausschreibungstexte wurden in die Zwischenablage kopiert