- Detection range: 120 to 25000
- Media temperature: -20 to 80 °C
- Operating pressure: 0 to 10 bar
- Nominal sizes: DN 25 and DN 50
- Connection types: Union end
-
Metering tube materials
: PVC-U | PVDF
- Electrical connection type: Plug, design A
- Supply voltages: 24 V DC
- Conformities: EAC
{"ANSCHLUSSART":[{"i":15,"v":"Tilslutningsende"}],"ANTRIEBSART":[{"i":2,"v":"Med fri spindelende"}],"DFM_FUNKTIONSPRINZIP":[{"i":3,"v":""}],"KOERPERWERKSTOFF":[{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":64,"v":"DN 50 (2'')"}]}
- Measuring range - Liquids:120 to 25000 l/h
- Error of measurement:± 1 % of final value
- Media temperature :-20 to 80 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 50
- Connection types:Union end
- Metering tube materials:PVC-U | PVDF
- Electrical connection types:Plug, design A | M12 plug
- Supply voltages:24 V DC
- Conformities:EAC
{"ANSCHLUSSART":[{"i":15,"v":"Tilslutningsende"}],"ANTRIEBSART":[{"i":2,"v":"Med fri spindelende"}],"KOERPERWERKSTOFF":[{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":64,"v":"DN 50 (2'')"}]}