- Detection range: 0 to 40
-
Media temperature
*:
-40 to 125 °C
- Operating pressure*: 0 to 40 bar
-
Housing material
: 1.4404
-
Connection type
:
Threaded connection
-
Output signals
: 0 - 10 V | 0 - 20 mA | 4 - 20 mA | NPN | PNP
- Conformities: ATEX | EAC | SIL | UL Recognized
{"ANSCHLUSSART":[{"i":10,"v":"Gevind"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1273,"v":"1.4404"},{"i":1291,"v":"PVDF"}],"KOMMUNIKATIONSSCHNITTSTELLE":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":7,"v":"UL Recognized US\/C"},{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":125,"v":"125"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"UL":[{"i":"2","v":"true"}]}