Tryk- og temperaturmåleudstyr

Tryk- og temperaturmåleudstyr

Ud over procesventiler tilbyder GEMÜ også tryk- og temperaturmåleteknik. Produktporteføljen omfatter trykmålere, tryktransducere, trykafbrydere samt temperaturtransmittere og temperaturafbrydere. Flere modeller fås også højrene udførelser. Måletransducere ændrer trykket eller temperaturen i et elektrisk signal.

GEMÜ 3140
3140
  • Detection range: 0 to 40
  • Media temperature *: -40 to 125 °C
  • Operating pressure*: 0 to 40 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 0 - 20 mA | 4 - 20 mA | NPN | PNP
  • Conformities: ATEX | EAC | SIL | UL Recognized
GEMÜ 3240
3240
  • Detection range: -40 to 150
  • Media temperature *: -40 to 150 °C
  • Operating pressure*: 0 to 160 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 4 - 20 mA | NPN | PNP
  • Conformities: EAC
GEMÜ C30
C30
  • Max. operating pressure: 6 bar
  • Media temperature: 5 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA
GEMÜ C31
C31
  • Max. operating pressure: 6 bar
  • Media temperature: 5 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA
GEMÜ C32
C32
  • Max. operating pressure: 6 bar
  • Media temperature: 0 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA
GEMÜ C33 HydraLine
C33 HydraLine
  • Measuring range:0 to 6 bar
  • Error of measurement:± 1 % of final value
  • Input signals:4–20 mA
  • Media temperature :0 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Body materials:PTFE
  • Connection type:Flare