GEMÜ W600

Welding configurations

  • Description
  • Technical specifications

For the W600 welded configuration the arrangement of two valves welded together to suit the respective application provides maximum functionality in a restricted space. The assembly does without a T piece and thus the dead space between the valves is essentially reduced and two welds are no longer necessary. If superior designs or versions with a wider range of functions are required, a GEMÜ stainless steel multi-port valve block can be used.

  • Conformities: CRN; EAC; EMC Directive; FDA; Low Voltage Directive; Machinery Directive; Pressure Equipment Directive
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 25 (1''); DN 40 (1 1/2''); DN 50 (2''); DN 80 (3''); DN 100 (4'')