The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
- Digital inputs (option) for variable function control for automation
- Fieldbus interfaces, e.g. Profibus DP, Profinet and DeviceNet (option)
- No air consumption when idle
- Simple mounting to various actuators
- Access rights via different user levels
- High flow rate
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Double acting | Single acting
- Flow rate:100 Nl/min | 172 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC
Suitable products
![Beer manufacturing / fermentation system Beer manufacturing / fermentation system](gemu-cdn2/anwendungsfaelle/bilder/19/DSC_8167_2018.jpg)
Product applications
Product news
26.02.2020