The GEMÜ 417 butterfly valve has an ergonomically designed corrosion resistant plastic hand lever. It can be protected against accidental operation by the integrated locking device.
- Low weight
- Corrosion resistant plastic body
- Simple installation with union nut
- Ergonomic handle with anti-twist system and locking device
- Media temperature :0 to 60 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 15 to 50
- Connection types:Union end
- Connection standards:BS | DIN
- Housing materials:PVC-U, grey
- Liner materials:EPDM | FKM
- Disc materials:PVDF
- Conformities:EAC
Fitting Accessories
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
106 Views
Online since 03.11.2021
![Vacuum Evaporator for Waste Water and Solvents Vacuum Evaporator for Waste Water and Solvents](gemu-cdn2/anwendungsfaelle/bilder/42/2000_08_vakuumverdampfer_de.jpg)