The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
- High flow rates
- Low weight
- Choice of various body materials and connection types
- Union nut with integrated spin-lock
- 2/2 and 3/2-way versions available
- Optionally available with control ball
- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | BS | DIN | EN | ISO | JIS | NPT
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Conformities:EAC