GEMÜ 762

Manually operated compact flanged ball valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ B26 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever. The seat seal is made of PTFE.

  • High flow rates
  • Full-flow bore
  • Compact design
  • Non-twisting lever
  • Lockable hand lever
  • Media temperature: -20 to 180 °C
  • Ambient temperature: -20 to 60 °C
  • Operating pressure*: 0 to 40 bar
  • Nominal sizes: DN 15 to 100
  • Body configurations: 2/2-way body
  • Connection types: Flange
  • Connection standards: ANSI | EN
  • Body materials: 1.4408, investment casting material
  • Seal materials : PTFE
  • Conformities: ATEX | EAC | FDA | TA Luft (German Clean Air Act)

Fitting Accessories

Product video

How ball valves work

00:43 min
6157 Views
Online since 16.09.2015
CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

Product applications

CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

In water treatment and product filtration, filter presses separate solids and liquids in substances such as slurries or suspensions. The mixture of substances to be separated is pressed against the filter cloths via a pump with a pressure of 10–20 bar. The solid parts of the mixture are caught by the filter, forming a filter cake. If the filter press is full, compressed air is used in some procedures to dry the filter cake.

Product news

25.02.2019

From a single source – Manual GEMÜ ball valves with integrated position feedback