GEMÜ BB07

3/2-way ball valve with bare shaft

  • Description
  • Features
  • Technical specifications

The GEMÜ BB07 stainless steel 3/2-way ball valve has a bare shaft. Thanks to the top flange according to ISO 5211, easy actuator mounting is possible.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
  • Media temperature:-40 to 180 °C
  • Ambient temperature:-40 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 8 to 50
  • Body configurations:Multi-port body
  • Ball configurations:L-port | T-port
  • Connection types:Threaded connection
  • Connection standards:DIN | NPT
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Conformities:ATEX | Functional safety

Product news

08.12.2022

New GEMÜ BB07 3/2-way ball valve