GEMÜ M75

Electrically operated solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ M75 directly controlled 2/2-way process solenoid valve has innovative double bellows as a seal, with which the pressure forces can be compensated. The plastic encapsulated compact coil is available in several supply voltages. O-rings in various designs ensure hermetic separation between medium and actuator. The valve is suitable for liquid and gaseous media in open/close applications with short operating times. The GEMÜ M75 has a manual override and an energy-saving reduction in holding current as standard.

  • Compact design thanks to the small solenoid
  • Resistant against corrosive media
  • Low maintenance
  • Suitable for vacuum
  • GEMÜ electrical position indicator can be fitted
  • Media temperature :-10 to 90 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 8 to 20
  • Connection types:Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:DIN
  • Body materials:PP-H, grey | PVC-U, grey | PVDF
  • Supply voltages:110–230 V AC/DC | 20 - 48 V AC/DC | 24 V DC
  • Protection class:IP 65
  • Conformities:EAC | UL Recognized US

Product video

Pressure Compensation for GEMÜ M75 solenoid valve

02:21 min
834 Views
Online since 15.05.2020

Product news

12.01.2022

UL approval for GEMÜ M75 process solenoid valve

Product news

27.10.2021

Process solenoid valve for gas and liquid applications