GEMÜ Code 3A

EPDM diaphragm

  • Description
  • Features
  • Technical specifications

The GEMÜ code 3A/13 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The GEMÜ code 3A/13 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.

  • Not fabric reinforced
  • With long-term reliability
  • High level of customer satisfaction
  • Simple mounting thanks to a rubber pin which is vulcanized in place (GEMÜ code 3A for diaphragm size 8)
  • Simple and defined mounting thanks to a threaded pin which is vulcanized in place with integrated screw-in stop (GEMÜ code 13 for diaphragm size 10 to diaphragm size 100)
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:Max. 150
  • Diaphragm material:EPDM
  • Diaphragm sizes:8
  • Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | USP

Product video

Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]

10:43 min
2747 Views
Online since 16.09.2015