TheGEMÜ 607 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.
- Compact design
- Integral optical position indicator
- Angle valve bodies save on additional holes in the pipe bends
- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 10
- Body configurations:Angle valve body
- Connection types:Spigot
- Connection standards:DIN
- Body materials:PP-H, grey | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | PTFE/EPDM
- Conformities:EAC | FDA
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2745 Views
Online since 16.09.2015