The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
- Compact design (ideal when space is at a premium)
- CIP/SIP capable
- Autoclave capability
- Long diaphragm service life thanks to patented closing stroke limiter
- Continuous minimum flow regulation thanks to closing stroke limiter
- Optional PVDF handwheel available in white (not autoclavable)
- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 20
- Body configurations:2/2-way body | Multi-port body | Tank valve body
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | 1.4539 (904L), block material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | FKM | PTFE/EPDM
- Conformities:3A | CRN | EAC | FDA | Oxygen | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
![Production plant for liquids Production plant for liquids](gemu-cdn2/anwendungsfaelle/bilder/11/Anlage_0203_2018.jpg)