The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Compact design (ideal when space is at a premium)
- Wide range of adaptation options for add-on components and accessories
- Media temperature :-10 to 80 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 10 to 20
- Body configurations:2/2-way body
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | JIS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW617N, brass
- Diaphragm materials:EPDM | PTFE/EPDM | PTFE/FKM
- Conformities:Belgaqua | CRN | EAC | FDA | Oxygen | TA Luft (German Clean Air Act)
Fitting Accessories
![Valve solutions for mixing electrode slurries Valve solutions for mixing electrode slurries](gemu-cdn2/anwendungsfaelle/bilder/148/490x215px_slurry_mischen.jpg)