The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.
- High flow rates
- Integral optical position indicator
- Choice of various body materials and connection types
- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 12 to 20
- Body configurations:2/2-way body
- Connection types:Flare | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:BS | DIN | ISO
- Body materials:PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Conformities:EAC | FDA | NSF
Fitting Accessories
Product video
How diaphragm valves with plastic valve bodies work
00:44 min
4223 Views
Online since 16.09.2015