The GEMÜ N560 check valve comprises an angle seat globe valve body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM.
- Easy to service
- High flow rates due to angle seat design
- Low weight
- Media temperature :5 to 80 °C
- Ambient temperature:5 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection
- Connection standards:ANSI | DIN | EN
- Body materials:PP-H, natural | PVC-U
- Seal materials:EPDM | FKM
- Conformities:ATEX