GEMÜ 532

Pneumatically operated globe valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. Compared to GEMÜ 512, the actuator flange for attaching the actuator is omitted.

  • Available as shut-off or control valve
  • Robust actuator housing made of aluminium
  • Low frictional forces due to sleeve in the actuator head enable good control characteristics
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Available with stainless steel bellows as spindle seal
  • Suitable for vacuum up to 20 mbar (a)
  • Media temperature :-10 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | ASME | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Conformities:CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)

Fitting Accessories

Product video

How globe valves work

00:37 min
2784 Views
Online since 16.09.2015