The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
- Linear or modified equal-percentage control characteristics
- High flow rate
- Force and speed are variably adjustable
- Extensive diagnostic facilities
- Operable via web interface eSy-Web
- Integral optical position indicator and LED high visibility display
- Suitable for vacuum up to 20 mbar (a)
- Media temperature:-10 to 250 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:1/2'' (DN 15) to 4'' (DN 100)
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | ASME | EN | ISO | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
Product video
Motorized valves | 1. Functions GEMÜ eSyDrive
03:15 min
606 Views
Online since 14.12.2021