GEMÜ 549 eSyDrive

Motorized angle seat globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 549 eSyDrive is a motorized 2/2-way angle seat globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

  • CIP/SIP capable
  • Linear or modified equal-percentage control characteristics
  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Actuating speed max. 6 mm/s
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
  • Media temperature:-10 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 10 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65, IP 61
  • Conformities:EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)

Product video

Motorized valves | 1. Functions GEMÜ eSyDrive

03:15 min
601 Views
Online since 14.12.2021

Product news

06.02.2019

Safe solutions for oxygen applications