GEMÜ 555

Pneumatically operated angle seat globe valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 555 2/2-way angle seat globe valve has a stainless steel piston actuator and is pneumatically operated. The valve is particularly designed for isolating pure steam. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components
  • Media temperature: -10 to 185 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 10 bar
  • Nominal sizes*: DN 8 to 80
  • Body configurations: 2/2-way body
  • Connection types: Clamp | Spigot
  • Connection standards: ASME | DIN | EN | ISO
  • Body materials: 1.4435 (316L), block material | 1.4435, investment casting material
  • Seat seal materials: PTFE
  • Conformities: ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP

Fitting Accessories

Product video

Culivated Meat Teaser

00:56 min
61 Views
Online since 20.12.2023