GEMÜ CFSTF

Service tool for flare union nuts

  • Description
  • Features
  • Technical specifications

The GEMÜ CFSTF service tool is used for the assembly of GEMÜ CF flare union nuts in PFA, PVDF and carbon fibre reinforced PFA. A precisely defined torque can be achieved when using it in combination with a torque wrench.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection
  • Fitting body material: PFA
  • Union nut material:
  • Operating pressure: to bar
  • Connection types:
  • Nominal sizes: DN “ to“
  • Media temperature: max.
  • Conformities: