Customer-Portal /
Online-Shop
Country / Language
Afrika-Borwa
English
All
English
Australia
English
Belgique
Français
Belgique
Nederlands
Brasil
Português brasileiro
Canada
English
Canada
Français
Danmark
Dansk
Deutschland
Deutsch
España
Español
France
Français
India
English
Italia
Italiano
México
Español
Nederland
Nederlands
Norge
Norsk
Portugal
Português
Schweiz
Deutsch
Schweiz
English
Schweiz
Français
Schweiz
Italiano
Suomi
Suomi
Sverige
Svenska
United Kingdom
English
United States
English
Éire
English
Österreich
Deutsch
Росси́я
Русский
日本
日本語
中华人民共和国
漢語
Company
GEMÜ Group
Contacts
About us
new logo
Company Management
Fritz Müller
Business units
Key facts
Locations
Sustainability
Compliance
Milestones
GEMÜ Canada
About us
Contact
Capabilities
Consulting
Strategic Procurement
Research and development
Production and quality
Logistics
Carreer
Jobportal
Products
Valve designs
Product selection tool
Quickfinder Valves
CAD drawings
Butterfly valves
CONEXO - Valves with RFID
Pressure control valves
Fittings & tubes
Ball valves
Solenoid valves
Electric valves
Multi-port valve blocks
Diaphragm valves
Diaphragms
Diaphragm globe valves
Control valves
Check valves
Globe Valves
Single Use Valves
Valve actuators
Pilot valves
Accessories valve designs
Valve knowledge
Resistance information
Steam presure table
Standard formula calculator
Glossary
IO-Link
PD technology
Valve selection
Measurement and control engineering
Product search
Flowmeters
Pressure and temperature measurement devices
Position indicators and combi switchboxes
Control valves
Positioners and process controllers
Connection technology
Accessories Measurement and control engineering
Customer solutions
Outlet and tank valves
Lined diaphragm valves
Fertilizer production
GEMÜ App
Digital product label
GEMÜ Systems
Medical components
RTS components
GEMÜ multi-port valve blocks
Sampling systems
Single-Use Solutions
Pulsationsdämpfer
Valve configurations
Medical
Injection moulded cleanroom
Cleanroom assembly
Engineering
Ready-to-sterilize (RTS)
Tool manufacturing
Assemblies
Qualification
Process management
Valves and large-scale measurement and control equipment
Valves, measurement and control systems for apparatus
LEAP INTO THE FUTURE
Applications
Pharmaceutical, biotechnology and cosmetics industries
Application examples
Utilities
Cultivated Meat
Product advantages
Application example
Industrial water treatment
Application examples
Product advantages
Membrane filtration
Applications brochure
Microelectronics and semiconductor industries
Application examples
Product advantages
Applications brochure
Foodstuffs and beverages
Application examples
Product advantages
Applications brochure
Chemical engineering
Chlor-alkali
Application examples
Product advantages
Applications brochure
Surface finishing
Application examples
Product advantages
Applications brochure
Power generation and environmental engineering
Application examples
Valve designs for biomethane upgrading
Hydrogen
Product advantages
Applications brochure
Mechanical engineering and processing industry
Application examples
Product advantages
Applications brochure
Medical
Product range
Download
Product documentation
Datasheets and manuals
CAD drawings
Product certificates
Paperless maintenance
Specification sheets
Software
Approvals and Declarations of Conformity
Company certificates
Product certificates
Service
Order-specific attestations & certificats
Instrumentation
Returns
Shipment tracking
Symbols process valves
Brochures
Application brochures
Company brochures
Product Catalogues
Films
Animations & films
Service
Service & Training
Customer Service
Service Helpline
Technical Training
News
Trade fairs
Trade Fairs Calendar
News & press
Facts & figures
Images
News & Press releases
Technical contributions
Magazine
Customer magazine
Virtual Factory Tour
Contacts
Contacts worldwide
Countries from A-Z
Contact form
by region
Africa
America
Asia
Australia and New Zealand
Europe
Middle East
Near East
by subject
Sales & service
Applicants & careers
Press & media
Purchasing & suppliers
Home
Company
Products
Applications
Download
Service
News
Contacts
Download
Product documentation
Approvals and Declarations of Conformity
Service
Brochures
Films
GEMÜ Code 4A
FKM diaphragm
Document type
-
Document language
-
Documents for product
GEMÜ Code 4A
Supplement
Beiblatt / Supplement GEMÜ general information
DE
pdf
171 KB
Beiblatt / Supplement GEMÜ general information
EN (GB)
pdf
171 KB
GEMÜ Code 4A
Datasheet
Datenblatt GEMÜ Code 4, Code 4A
DE
pdf
2 MB
Datasheet GEMÜ Code 4, Code 4A
EN (GB)
pdf
2 MB
Fiche technique GEMÜ Code 4, Code 4A
FR
pdf
2 MB
Технические характеристики GEMÜ Code 4, Code 4A Membranen Code 4A 4
RU
pdf
2 MB
GEMÜ Code 4A
Assembly instructions
Montageanleitung / Assembly instructions GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
DE
pdf
238 KB
Montageanleitung / Assembly instructions GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
EN (GB)
pdf
238 KB
Assembly instructions / Notice de montage GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
EN (GB)
pdf
282 KB
Instrucciones de montaje GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
ES
pdf
161 KB
Assembly instructions / Notice de montage GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
FR
pdf
282 KB
Istruzioni di montaggio GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
IT
pdf
172 KB
Montagehandleiding GEMÜ Code 13, Code 17, Code 19, Code 2, Code 28, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 54, Code 56, Code 6, Code 8 konkav
NL
pdf
162 KB
GEMÜ Code 4A
Product brochure
bs p 001 produktprogramm kurz de.pdf
DE
pdf
1 MB
bs p 001 bs product range short en.pdf
EN (GB)
pdf
1 MB
bs p 001 bs product range short fr.pdf
FR
pdf
5 MB
bs p 001 bs product range short pt.pdf
PT
pdf
3 MB
GEMÜ Code 4A
Product flyer
Produktflyer GEMÜ 600, 610, 611, 615, 617, 620, 625, 628, 630, 635, 638, 639, 648, 649, 653, 654, 655, 656, 657, 675, 687, 693, 695, 698, R690, R677 p 095 produktflyer membranen industrie
DE
pdf
974 KB
Product flyer GEMÜ 600, 610, 611, 615, 620, 625, 628, 629, 630, 635, 638, 639, 648, 649, 653, 654, 655, 656, 673, 675, 674, 687, 690, 693, 695, 698, R677, R690 p 095 product flyer diaphragms industry
EN (GB)
pdf
972 KB
GEMÜ Code 4A
Product certificate
Produkt-Zertifikat / Product certificate GEMÜ 102 RoHS-Richtlinie 20240617 PPGR ml
DE
pdf
439 KB
Produkt-Zertifikat / Product certificate GEMÜ 102 RoHS-Richtlinie 20240617 PPGR ml
EN (GB)
pdf
439 KB
GEMÜ Code 4A
Technical information
Technical information storage GEMÜ diaphragms
DE
pdf
2 MB
Technical information storage GEMÜ diaphragms
EN (GB)
pdf
2 MB
Información técnica GEMÜ Code 12, Code 13, Code 14, Code 15, Code 16, Code 17, Code 19, Code 2, Code 36, Code 3A, Code 4, Code 4A, Code 52, Code 54, Code 56, Code 5A, Code 5E, Code 5F, Code 5M, Code 6, Code 6A, Code 8, Code 29 membranlagerung
ES
pdf
2 MB
Information technique GEMÜ Code 12, Code 13, Code 14, Code 15, Code 16, Code 17, Code 19, Code 2, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 52, Code 54, Code 56, Code 5A, Code 5E, Code 5F, Code 5M, Code 6, Code 6A, Code 71, Code 8 membranlagerung
FR
pdf
2 MB
Informazione Tecnica GEMÜ Code 12, Code 13, Code 14, Code 15, Code 16, Code 17, Code 19, Code 2, Code 29, Code 36, Code 3A, Code 4, Code 4A, Code 52, Code 54, Code 56, Code 5A, Code 5E, Code 5F, Code 5M, Code 6, Code 6A, Code 8 membranlagerung
IT
pdf
2 MB
Техническая информация GEMÜ Code 12, Code 13, Code 14, Code 15, Code 16, Code 17, Code 19, Code 2, Code 36, Code 3A, Code 4, Code 4A, Code 52, Code 54, Code 56, Code 5A, Code 5E, Code 5F, Code 5M, Code 6, Code 6A, Code 8, Code 29 membranlagerung
RU
pdf
2 MB
Start Download