- Detection range: 0 to 40
-
Media temperature
*:
-40 to 125 °C
- Operating pressure*: 0 to 40 bar
-
Housing material
: 1.4404
-
Connection type
:
Threaded connection
-
Output signals
: 0 - 10 V | 0 - 20 mA | 4 - 20 mA | NPN | PNP
- Conformities: ATEX | EAC | SIL | UL Recognized
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1273,"v":"1.4404"},{"i":1291,"v":"PVDF"}],"KOMMUNIKATIONSSCHNITTSTELLE":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":7,"v":"UL Recognized"},{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":125,"v":"125"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"UL":[{"i":"2","v":"true"}]}
- Detection range: -40 to 150
-
Media temperature
*:
-40 to 150 °C
- Operating pressure*: 0 to 160 bar
-
Housing material
: 1.4404
-
Connection type
:
Threaded connection
-
Output signals
: 0 - 10 V | 4 - 20 mA | NPN | PNP
- Conformities: EAC
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"KOERPERWERKSTOFF":[{"i":1273,"v":"1.4404"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":160,"v":"160"}],"MAX_MEDIENTEMPERATUR":[{"i":150,"v":"150"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}]}
- Max. operating pressure: 6 bar
- Media temperature: 5 to 60 °C
-
Nominal sizes
: 1/4''“ (DN4) to 1 1/4''“ (DN25)
-
Connection type
:
Flare | NPT thread
-
Body material
: PFA | PTFE
- Conformities: FDA
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"}],"ANTRIEBSART":[],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"KONFORMITAET":[{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}
- Max. operating pressure: 6 bar
- Media temperature: 5 to 60 °C
-
Nominal sizes
: 1/4''“ (DN4) to 1 1/4''“ (DN25)
-
Connection type
:
Flare | NPT thread
-
Body material
: PFA | PTFE
- Conformities: FDA
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"}],"ANTRIEBSART":[],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"KONFORMITAET":[{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}
- Max. operating pressure: 6 bar
- Media temperature: 0 to 60 °C
-
Nominal sizes
: 1/4''“ (DN4) to 1 1/4''“ (DN25)
-
Connection type
:
Flare | NPT thread
-
Body material
: PFA | PTFE
- Conformities: FDA
{"ANSCHLUSSART":[{"i":6,"v":"NPT thread"}],"ANTRIEBSART":[],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"},{"i":1288,"v":"PFA"}],"KONFORMITAET":[{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":60,"v":"60"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":58,"v":"DN 4"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"}]}
- Measuring range:0 to 6 bar
- Error of measurement:± 1 % of final value
- Input signals:4–20 mA
- Media temperature :0 to 80 °C
- Ambient temperature:0 to 60 °C
- Body materials:PTFE
- Connection type:Flare
{"ANSCHLUSSART":[{"i":12,"v":"Conexi\u00f3n tipo Flare"}],"ANTRIEBSART":[{"i":2,"v":"Eje libre"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1284,"v":"PTFE"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"NENNWEITE":[{"i":48,"v":"DN 15 (1\/2'')"}]}