• Description
  • Features
  • Technical specifications

GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.

  • High accuracy and repeatability
  • Extremely fast detection of measured values (250 measured values/sec.)
  • Free tube cross section – no moving parts
  • Suitable for dynamic processes (dosing time < 1 s)
  • High chemical resistance
  • Integrated dosing function
  • Max. operating pressure: 6 bar
  • Media temperature: 0 to 80 °C
  • Nominal sizes : 3/8''“ (DN6) to 1''“ (DN20)
  • Body material : PFA
  • Connection types: Flare

Product video

Clean room plant Emmen

01:52 min
1631 Views
Online since 18.09.2015