The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
- High flow rates
- Choice of various body materials and connection types
- 2/2 and 3/2-way versions available
- Optionally available with control ball
- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ASTM | BS | DIN | EN | ISO | JIS
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Conformities:EAC
Fitting Accessories
Product video
How ball valves work
00:43 min
6449 Views
Online since 16.09.2015
More videos
.jpg)