• Description
  • Features
  • Technical specifications

The GEMÜ B24 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.

  • Checked delta ferrite material < 3% (1.4435)
  • Material certificates for media wetted components
  • Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
  • Butt weld spigots in extended orbital welding design
  • Optionally available with cavity-filled seat
  • Suitable for vacuum applications
  • Option: ATEX version
  • Ball valve body, assembled free of oil/grease
  • Media temperature:-10 to 220 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 63 bar
  • Nominal sizes:1/4'' (DN 8) to 4'' (DN 100)
  • Body configurations:2/2-way body
  • Connection type:Clamp | Spigot
  • Connection standards:ASME | DIN | ISO | SMS
  • Body materials:1.4435 (316L), investment casting material
  • Seal materials:PTFE
  • Conformities:ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP

Product video

Culivated Meat Teaser

00:56 min
61 Views
Online since 20.12.2023