The GEMÜ 225 servo assisted 2/2-way plastic solenoid valve has a high performance coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
- Hermetic separation between medium and actuator
- In case of power failure operation possible by manual override
- Standard integral optical position indicator
- Media temperature :-20 to 60 °C
- Ambient temperature:10 to 40 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 15 to 50
- Connection types:Spigot | Union end
- Connection standards:DIN
- Body materials:PVC-U
- Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC