The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
- Good cleanability
- Hermetic separation between medium and actuator
- The solenoid can be replaced without removing the valve body from the piping
- Media temperature :-20 to 100 °C
- Ambient temperature:10 to 40 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 2 to 6
- Connection types:Threaded connection
- Connection standards:DIN | ISO
- Body materials:PVC-U, grey | PVDF
- Supply voltages:12 V DC | 120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
- Protection class:IP 65
- Conformities:EAC | UL Recognized US