The GEMÜ code 3A/13 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The GEMÜ code 3A/13 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.
- Not fabric reinforced
- With long-term reliability
- High level of customer satisfaction
- Simple mounting thanks to a rubber pin which is vulcanized in place (GEMÜ code 3A for diaphragm size 8)
- Simple and defined mounting thanks to a threaded pin which is vulcanized in place with integrated screw-in stop (GEMÜ code 13 for diaphragm size 10 to diaphragm size 100)
- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | USP
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2730 Views
Online since 16.09.2015