GEMÜ 567 BioStar control

Aseptic control valve for low flow rates

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is designed for use in sterile applications. Flow rates range from 80 l/h to 63 m³/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Normally Closed, Normally Open and Double Acting control functions are available.

  • CIP/SIP capable
  • Linear or equal-percentage control characteristic options
  • Hermetic separation of the actuator from the medium using a sealing diaphragm
  • Tried and tested actuator design
  • Various valve body connections available
  • Surface finishes up to 0.4 µm, electropolished
  • ATEX version available as an option
  • Media temperature :-10 to 160 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 8 to 65
  • Body materials:1.4435 (316L), block material
  • Conformities:3A | BSE/TSE | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP

Fitting Accessories

Product video

Culivated Meat Teaser

00:56 min
61 Views
Online since 20.12.2023

Product news

26.09.2022

GEMÜ 567 eSyDrive: Expansion of the product range

Product news

07.04.2020

GEMÜ diaphragm globe valves can be integrated into multi-port valve blocks made from stainless steel