The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
- High purity due to cleanroom manufacturing
- High Flow version selectable
- High flow rate with low-stress media channelling
- Minimal deadleg
- Optional flow direction
- Also available as T valve
- The valve is available with an ECTFE union nut as an option.
- Reduced costs thanks to long service life
- Media temperature :-10 to 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 4 to 50
- Body configurations:2/2-way body | T body | V valve body
- Connection types:Flare | Flare SpaceSaver | PrimeLock® | PrimeLock® SpaceSaver | Spigot | Super 300 Type Pillar® SpaceSaver | Union end
- Connection standards:DIN
- Body materials:PFA | PP-H, grey | PP-H, natural | PVDF
- Diaphragm materials:PTFE/EPDM
- Conformities:EAC | FDA | TA Luft (German Clean Air Act)
Fitting Accessories
Product video
Diaphragm replacement on GEMÜ C60
04:16 min
717 Views
Online since 24.10.2018
![GEMÜ solutions for battery filling processes GEMÜ solutions for battery filling processes](gemu-cdn2/anwendungsfaelle/bilder/145/Application_Flyer_Battery_Filling.jpg)