The GEMÜ R647 2/2-way diaphragm valve is a straight through valve and is pneumatically operated. The valve doesn't have a closing spring and is only closed by applying compressed air. A diaphragm is the sealing element. The valve is mainly made of three components, a valve body, a shut off diaphragm and a cover with control medium connector. The control medium applies direct pressure to the shut off diaphragm pressing it against the shut off weir in the valve body. The high-flow valve body provides compact dimensions at high flow rates.
- Compact, lightweight construction and high performance
- Simple diaphragm replacement
- Suitable e. g. for dyeing plant, paper industry and automatic feeding installations
- The valve can be used in all applications where a closing spring is not required and where space is at a premium
- Good flow characteristics due to flow optimised valve body
- Media temperature:-4 to 176 °F
- Ambient temperature:14 to 122 °F
- Operating pressure :0 to 90 psi
- Nominal sizes:1/2'' (DN 15) to 2'' (DN 50)
- Body configurations:2/2-way body
- Connection types:Flange | Spigot | Union end
- Connection standards:ANSI | ASTM | BS | DIN | EN | ISO | JIS
- Body materials:ABS | PP inliner / outliner | PVC-U | PVDF inliner
- Diaphragm materials:EPDM | FKM | NBR
- Conformities:EAC | NSF
Product video
How diaphragm valves with plastic valve bodies work
00:44 min
4182 Views
Online since 16.09.2015