The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.
- High flow rates due to angle seat design
- Seven different connection codes for worldwide use
- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0,2 to 25 bar
- Nominal sizes:DN 6 to 50
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | DIN | EN | ISO | SMS
- Body materials:1.4408, investment casting material | 1.4435 (BN2), forged material | 1.4435, investment casting material
- Seal materials:PFA | PTFE
- Conformities:ATEX | EAC | FDA