more
- Company
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Valve knowledge
- Measurement and control engineering
- Customer solutions
- Medical
- LEAP INTO THE FUTURE
- Applications
- Download
- Service
- News
- Contacts
- Home
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Globe Valves
- Globe valve 312
- Globe valve 314
- Globe valve 343
- Globe valve 352
- Globe valve 352
- Globe valve 505
- Globe valve 507
- Globe valve 514
- Globe valve 519
- Globe valve 529
- Globe valve 530
- Globe valve 532
- Globe valve 533
- Globe valve 534
- Globe valve 536
- Globe valve 537
- Globe valve 539
- Globe valve 543
- Globe valve 549
- Globe valve 550
- Globe valve 553
- Globe valve 554
- Globe valve 555
- Globe valve R563
- Globe valve 565
- Globe valve 566
- Globe valve N507
- Strainer N570
- Globe valve S40
- Areas of application and industrial sectorsValve typeTechnical Data
Globe valves: Areas of application and industrial sectors
Globe valves are ideal for fast cycle duties, higher temperatures and control applications. Although they are often used for steam control and in the field of water/waste water treatment, they can handle the most diverse of applications in industrial processes, yet also in sterile and hygienic applications in the pharmaceutical, food and biotechnology industries.
Globe valves: Valve type
Globe valves are ideally suited for the control and regulation of mechanically pure, chemically inert or slightly corrosive liquids, gases or vapours.
This involves a gasket, generally made of PTFE, pressing against a seal seat, which then blocks the volumetric flow. A differentiation is made between straight seat and angle seat globe valves. The straight seat globe valve is often used for larger diameters and is also available in 3-way design, making it very good for mixing or switching tasks. A straight seat globe valve is also to be preferred where the valve is subjected to high stresses due to high flow velocities and regular readjustments. This is due to the more even distribution of force on the valve spindle. Angle seat globe valves are lighter and more compact and have a comparatively higher flow rate (Kvs value). All standard versions are already suitable for medium temperatures up to 180 °C and operating pressures up to 40 bar. In modified designs, temperatures of up to 300 °C can be handled without difficulty. The good mechanical properties of the globe valve design are particularly well suited to high cycle duties, filling and dosing applications. They are also the first choice for industrial or sterile steam generation and distribution.
For all the valve types specified, GEMÜ offers numerous customized accessories for automation and process optimization. Electr. position indicator, position and process controllers, sensor systems and measurement devices, are easily and quickly fitted, adjusted and integrated in the existing process control technology.
Globe valves: Technical Data
Operation Manual, pneumatic, motorized Connections Union ends, clamps, flanges, threaded sockets, threaded spigots, solvent cement sockets, butt weld spigots Operating pressure 0 - 40 bar Body material Stainless steel, cast iron, cast bronze, SG iron, cast steel Media temperature -20 - 180 °C Nominal sizes DN 6 - 100 - Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 15 to 100
- Body configurations: Multi-port body
- Connection types: Flange
- Connection standards: ANSI | DIN | EN | ISO
- Body materials: 1.4408, investment casting material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: EAC | Oxygen
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 15 to 50
- Body configurations: Multi-port body
- Connection types: Threaded connection
- Connection standards: ANSI | DIN | EN | ISO
- Body materials: CC499K, cast bronze material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: EAC
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-10 to 250 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 100
- Body configurations:Multi-port body
- Connection types:Flange | Threaded connection
- Connection standards:ANSI | DIN | EN | ISO
- Body materials:1.4408, investment casting material | CC499K, cast bronze material
- Seat seal materials:PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:EAC
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":250,"v":"250"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 15 to 100
- Body configurations:Multi-port body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:1.4408, investment casting material
- Seat seal materials:PTFE | PTFE, reinforced
- Conformities:ATEX | EAC | Oxygen
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 15 to 50
- Body configurations: Multi-port body
- Connection types: Threaded connection
- Connection standards: DIN | ISO
- Body materials: CC499K, cast bronze material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: ATEX | EAC | Oxygen
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":16,"v":"16"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 185 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 8 to 80
- Body configurations:2/2-way body
- Connection types:Clamp | Spigot
- Connection standards:ASME | DIN | EN | ISO
- Body materials:1.4435 (316L), block material | 1.4435, investment casting material
- Seat seal materials:PTFE
- Conformities:ATEX | CRN | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1243,"v":"1.4435 (316L), block material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":185,"v":"185"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 6 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
- Seat seal materials:PEEK | PTFE | PTFE, reinforced
- Conformities:ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1243,"v":"1.4435 (316L), block material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 8 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435, investment casting material | CC499K, cast bronze material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Conformities:CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 50
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP65
- Conformities:FDA | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":66,"v":"DN 20 (3\/4'')"},{"i":41,"v":"DN 25 (1'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":48,"v":"DN 15 (1\/2'')"}]}- Media temperature:-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 15 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435, investment casting material | CC499K, cast bronze material
- Seat seal materials:PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP65
- Conformities:FDA | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"},{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1297,"v":"CC499K, cast bronze material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":2,"v":"TA Luft (German Clean Air Act)"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":64,"v":"DN 50 (2'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":77,"v":"DN 80 (3'')"},{"i":41,"v":"DN 25 (1'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"}]}- Media temperature :-40 to 210 °C
- Ambient temperature:-40 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 100
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | ASME | EN | ISO | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:PTFE | PTFE, reinforced
- Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":210,"v":"210"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 100
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | ASME | EN | ISO | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Conformities:CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-10 to 180 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 50
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA | Regulation (EC) No. 1935/2004
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 180 °C
- Ambient temperature*: 0 to 60 °C
- Operating pressure*: 0 to 40 bar
- Nominal sizes*: DN 15 to 100
- Body configurations: 2/2-way body
- Connection types: Flange
- Connection standards: ANSI | ASME | EN | ISO | JIS
- Body materials: 1.4408, cast stainless steel material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: ATEX | CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1240,"v":"1.4408, cast stainless steel material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 40 bar
- Nominal sizes*: DN 32 to 150
- Body configurations: 2/2-way body
- Connection types: Flange
- Connection standards: ANSI | EN | ISO
- Body materials: 1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: ATEX | CRN | EAC
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":46,"v":"DN 125 (5'')"},{"i":53,"v":"DN 100 (4'')"},{"i":61,"v":"DN 150 (6'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 40 bar
- Nominal sizes*: DN 15 to 50
- Body configurations: 2/2-way body
- Connection types: Flange
- Connection standards: ANSI | ASME | EN | ISO | JIS
- Body materials: 1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials: PTFE, reinforced
- Conformities: ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-10 to 250 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:1/2'' (DN 15) to 4'' (DN 100)
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | ASME | EN | ISO | JIS
- Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":250,"v":"250"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-40 to 180 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 6 to 50
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
- Seat seal materials:PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:-40 to 180 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 10 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65, IP 61
- Conformities:EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"NENNWEITE":[{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-40 to 210 °C
- Ambient temperature:-40 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 6 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Conformities:ATEX | CRN | DVGW Gas | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1243,"v":"1.4435 (316L), block material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":26,"v":"DVGW Gas"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":210,"v":"210"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 15 to 20
- Body configurations:Multi-port body
- Connection types:Threaded connection
- Connection standards:DIN | ISO | NPT
- Body materials:1.4408, investment casting material
- Seat seal materials:PTFE
- Conformities:FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"},{"i":5,"v":"Manual"}],"ANTRIEBSBEWEGUNG":[{"i":2,"v":"Linear actuator"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":48,"v":"DN 15 (1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 180 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 6 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
- Seat seal materials:NBR | PFA | PTFE | PTFE, reinforced
- Conformities:ATEX | CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1297,"v":"CC499K, cast bronze material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":180,"v":"180"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature: -10 to 185 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 10 bar
- Nominal sizes*: DN 8 to 80
- Body configurations: 2/2-way body
- Connection types: Clamp | Spigot
- Connection standards: ASME | DIN | EN | ISO
- Body materials: 1.4435 (316L), block material | 1.4435, investment casting material
- Seat seal materials: PTFE
- Conformities: ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1243,"v":"1.4435 (316L), block material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":3,"v":"Oxygen"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":185,"v":"185"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-20 to 80 °C
- Ambient temperature:-15 to 55 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 3 to 15
- Body configurations:2/2-way body
- Connection types:Threaded connection | Union end
- Connection standards:DIN
- Body materials:PVC-U | PVDF
- Seat seal materials:EPDM | FKM
- Conformities:EAC
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":50,"v":"DN 3"},{"i":67,"v":"DN 6"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :0 to 90 °C
- Ambient temperature:-15 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 8 to 20
- Body configurations:2/2-way body
- Connection types:Clamp | Threaded connection
- Connection standards:
- Body materials:ASTM A351 CF3M
- Seat seal materials:EPDM | FKM
- Conformities:EAC | FDA
- Supply voltage:
- Actuating speed:max. 3 mm/s
- Protection class:
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"},{"i":4,"v":"Pneumatic"},{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":250,"v":"ASTM A351 CF3M"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":90,"v":"90"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature:0 to 80 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 10 to 15
- Body configurations:2/2-way body
- Connection types:Threaded connection | Union end
- Connection standards:DIN | EN | ISO
- Body materials:PVC-U | PVDF
- Seat seal materials:PEEK
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"NENNWEITE":[{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":50,"v":"DN 3"},{"i":67,"v":"DN 6"}],"REGELVENTIL":[{"i":"2","v":"true"}]}- Media temperature :-10 to 185 °C
- Ambient temperature:-10 to 80 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 8 to 50
- Body configurations:Angle seat body | Straight seat body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435, investment casting material | EN-GJS-400-18-LT, SG iron material
- Seat seal materials:PTFE
- Conformities:ATEX | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
{"ANSCHLUSSART":[{"i":10,"v":"Threaded connection"},{"i":2,"v":"Spigot"},{"i":14,"v":"Clamp"},{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1239,"v":"1.4408, investment casting material"}],"KONFORMITAET":[{"i":12,"v":"USP"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":25,"v":"FDA"},{"i":14,"v":"ATEX"}],"MAX_BETRIEBSDRUCK":[{"i":40,"v":"40"}],"MAX_MEDIENTEMPERATUR":[{"i":185,"v":"185"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":78,"v":"DN 8 (1\/4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":41,"v":"DN 25 (1'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":59,"v":"DN 40 (1 1\/2'')"}]}Test bench for heat pumps
Heat pumps enable the efficient supply of useful heat, including environmental heat (ambient air, ground). The Fraunhofer Institute for Solar Energy Systems ISE in Freiburg, Germany, has been carrying out extensive work in this area for several years – from material and co
more