The modular GEMÜ 553 distribution valve comprises various globe valve modules. These can be equipped with manual pneumatic or motorized actuators. The downstream media is isolated using a PTFE seal. The valve spindle is sealed by a self-adjusting gland packing. This provides a low maintenance and reliable valve spindle seal even after an extended period of operation. The wiper ring that is installed upstream of the gland packing also protects this against contamination and damage. The individual modules can be easily connected using screws.
- Space-saving modular design
- Reduced servicing times of the plant compared with single valves as the complete module can be replaced
- Up to 10 single modules can be flexibly combined together
- Can be ordered ready configured
- Faster actuator replacement and easily rotatable due to fixing via union nut
- Media temperature :-10 to 180 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 15 to 20
- Body configurations:Multi-port body
- Connection types:Threaded connection
- Connection standards:DIN | ISO | NPT
- Body materials:1.4408, investment casting material
- Seat seal materials:PTFE
- Conformities:FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004
Fitting Accessories
Product video
Distribute, mix and collect: GEMÜ 553
01:22 min
783 Views
Online since 16.09.2015