The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
- Robust design
- Coil easy to replace
- Option: integrated LED (M12 version)
- Multi-functional application possibilities due to various designs
- Modular battery mounting
- Media temperature :-10 to 50 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal size:DN 2
- Electrical connection types:Plug, design A | M12 plug
- Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
- Connection types:Threaded connection
- Body materials:PA
- Conformities:ATEX | EAC | Functional safety