Applications

Application examples

Applications

Our application scenarios present technical solutions for process engineering. In them we describe the respective profile of requirements and the valves, measurement and control systems employed. You can filter the customer references listed (and others) according to sector/application and/or product group.

1 2 3 4 5 6 7 8 9 10 11 12 13
Title
Branch
Product group
Gravel filtration plant and ion exchangers for treatment of waste water from electroplating plants

Metallic surface coating of workpieces and objects is generally performed to protect them from corrosion or wear.

more
Surface finishing
Diaphragm valves, Flowmeter
Deionization of boiler feed water using an ion exchanger

In steam boiler systems, salts that have dissolved in the water lead to corrosion and deposits. To avoid corrosion and deposits, depending on the operational mode and design of the steam generator, there are important...

more
Industrial water treatment
Diaphragm valves, Electrical position indicators and combi switchboxes, Flowmeter
Valve solutions for mixing electrode slurries

The first step in the manufacture of lithium-ion battery cells is to mix the electrode slurries, which are then applied to the electrode foils (anode/cathode) as a layer in the next step.

more
Microelectronics and semiconductor industries
Diaphragm valves, Ball valves, Butterfly valves
GEMÜ stainless steel components for solvent applications in the semiconductor industry

Organic solvents pose particular challenges to the components used due to their low flash point. Fire and explosion protection in particular must be taken into account in design. To this effect, GEMÜ offers a wide ra...

more
Microelectronics and semiconductor industries
Diaphragm valves
GEMÜ solutions for battery filling processes

Storing energy in batteries is getting more and more important not only in the automotive, biking and power tools sectors. Upon the emergence of these megatrends at the latest, the production of lithium-ion cells come...

more
Microelectronics and semiconductor industries
Diaphragm valves, Diaphragm globe valves
1 2 3 4 5 6 7 8 9 10 11 12 13