The M-block diaphragm valve in stainless steel, GEMÜ P600M, comprises one or more diaphragm valve seats. It is possible to choose between manual, pneumatic and motorized actuator variants. The downstream media is isolated using a diaphragm at the valve seat.
- Compact design saves space
- Individual, customized and flexible design
- Reduced deadleg
- Fewer connection points and weld seams
- Huge variety of functions combined in the smallest of spaces
- Wide range of adaptation options from measurement and control systems, in addition to accessories
- Media temperature :-10 to 100 °C
- Sterilization temperature:150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 150
- Body configurations:Multi-port body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4435 (316L), block material | 1.4435 (BN2), block material | 1.4539 (904L), block material
- Diaphragm materials:EPDM | PTFE/EPDM
- Conformities:3A | BSE/TSE | CRN | EAC | FDA | Regulation (EC) No. 1935/2004 | USP