GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.
- Very low pressure loss
- Short inlet/outlet distances
- Precise volume flow measurement
- Integrated flow rectifier
- Measuring range - Liquids:120 to 25000 l/h
- Error of measurement:± 1 % of final value
- Media temperature :-20 to 80 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 50
- Connection types:Union end
- Metering tube materials:PVC-U | PVDF
- Electrical connection types:Plug, design A
- Supply voltages:24 V DC
- Conformities:EAC
![Fabrication of metallic microcomponents by electroforming Fabrication of metallic microcomponents by electroforming](gemu-cdn2/anwendungsfaelle/bilder/26/IMGP5458_2018.jpg)