![](fileadmin/user_upload/GEMUE_R563_GEMUE_R566_200px.jpg)
GEMÜ, a manufacturer of high-quality valves, measurement and control systems, launches the GEMÜ R563 eSyStep, a new control valve with a motorized actuator. The valve specialist has also expanded the GEMÜ 566 control valve with the GEMÜ eSyStep actuator.
The GEMÜ R563 eSyStep control valve is preferably used for control applications with low flow rates. With Kv values from 63 l/h to 3300 l/h, it is possible to react to customer-specific control parameters. Due to the use of selected plastics and elastomers in the media wetted area, the valve has a wide range of uses and can be used with a wide variety of media, for example for supplying water for mixing precise ratios of acid and lye in ion exchangers.
The GEMÜ R563 eSyStep is also used in winter service vehicles. The proportion of brine in the road salt is regulated by the motorized control valve. The brine tanks are equipped with sensors and an automatic water supply to keep the proportion of salt and water at the optimum ratio at all times.
The GEMÜ 566 control valve can also be used to control minimal volumes thanks to its Kv values of 63 l/h up to 2500 l/h, each with an equal-percentage and linear control characteristic. The separation between the media wetted area and the actuator component is achieved by an isolating diaphragm. The diaphragm is available in EPDM or FPM materials. In addition to the pneumatically and manually operated actuators already available, a design with the GEMÜ eSyStep motorized actuator will also be available in future.
General information on the GEMÜ eSyStep actuator
GEMÜ eSyStep is a universal actuator for open/closed and simple control applications and consists of a compact spindle actuator with stepper motor and an integrated IO-Link interface for exchanging process data. A positioner is integrated as standard. Further components and accessories can be fitted using an interface. An emergency power supply module can be used to configure the actuator to a safety position. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure. The actuating speed is a maximum of 3 mm/s.Thanks to its slim design, the actuator is also perfect for block solutions. The actuator is also used in the GEMÜ 543 angle seat globe valves and GEMÜ 533 straight globe valves.
With the product range expansion in the field of motorized valves with the GEMÜ eSyStep actuator, GEMÜ offers attractive alternatives to compressed air systems.