![Production plant for liquids Production plant for liquids](gemu-cdn2/anwendungsfaelle/bilder/11/Anlage_0203_2018.jpg)
The plant is used for manufacturing liquid pharmaceutical products and consists of raw material supply, preparation and mixing of liquids and cleaning. 3 tanks are available for the preparation of liquids (2 x 1000 l and 1 x 2000 l). The tanks are pressure and vacuum resistant from -1 bar to +3 bar. Each tank is equipped with a separate heating/cooling system. The prepared products are mixed in 3 different mixing tanks with a contents of 2000 l each or in movable containers. The plant is designed according to GMP and qualified.