GEMÜ FMEJ FlareStar

Elbow adapter with flare connection and JIS male thread

  • Description
  • Features
  • Technical specifications

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection
  • Operating pressure :0 to 6 bar
  • Nominal sizes :DN 1/4'' to 1''
  • Connection types:Flare | Male thread
  • Materials :PFA