The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
- High flow rates
- Low weight
- Choice of various body materials and connection types
- Available as shut off or control valve
- 2/2 and 3/2-way versions available
- Media temperature:-20 to 100 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 10 to 100
- Body configurations:2/2-way body | Multi-port body
- Ball configurations:Control ball | L-port | T-port
- Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | BS | DIN | EN | ISO | JIS
- Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
- Seal materials:EPDM | FKM
- Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
- Operating time 90°:4 to 30 s
- Protection class:IP 65, IP 67
![GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures](gemu-cdn2/anwendungsfaelle/bilder/53/2_Krueger_Wabag_Trollmuehle_2011_2018(Quelle).jpg)