GEMÜ 761

Pneumatically operated compact flanged ball valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 761 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

  • High flow rates
  • Full-flow bore
  • Adjustable travel stops
  • Antistatic device
  • Media temperature: -20 to 180 °C
  • Ambient temperature: -20 to 60 °C
  • Operating pressure*: 0 to 40 bar
  • Nominal sizes: DN 15 to 100
  • Body configurations: 2/2-way body
  • Connection types: Flange
  • Connection standards: ANSI | EN
  • Body materials: 1.4408, investment casting material
  • Seal materials : PTFE
  • Conformities: ATEX | EAC | FDA | TA Luft (German Clean Air Act)

Fitting Accessories

Product video

How ball valves work

00:43 min
6157 Views
Online since 16.09.2015