The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.
- Hermetic separation between medium and actuator due to PD sealing technology
- Long service life with over 10 million cycle duties
- Designed according to Hygienic Design guidelines
- FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
- Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
- Suitable for vacuum up to 20 mbar (a)
- Media temperature :-10 to 140 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 7 bar
- Nominal sizes:DN 8 to 25
- Body configurations:2/2-way body | Multi-port body
- Connection types:Clamp | Spigot
- Connection standards:ASME | DIN | EN
- Body materials:1.4435 (316L), block material | 1.4435, investment casting material
- Seat seal materials:PTFE
- Conformities:3A | ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
Fitting Accessories
Product news
07.04.2020