GEMÜ 601

Manually operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:Max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 15
  • Body configurations:2/2-way body | Multi-port body | Tank valve body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4435, investment casting material | 1.4435/316L, forged body material | 1.4539/904L, forged and block material
  • Diaphragm materials:EPDM | FKM | PTFE/EPDM
  • Conformities:3A | CRN | EAC | FDA | Oxygen | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP

Product video

Setting the closing and opening limit for GEMÜ 601

03:00 min
1263 Views
Online since 23.10.2018
production plant for liquid

Product applications

production plant for liquid

In a new and fully automated plant various liquid pharmaceutical products are produced and stored. Each of the three production tanks with a content of 500, 1000 and 2000 litres respectively can be connected with each of the 5 storage tanks ( 2 x 1000, 3 x 2000 l) by means of a change over system. Up to three different production steps are possible. As the products are also exported to the USA, the plant is designed to cGMP and approved by FDA. Planning and construction of the plant are based on the latest directives and standards.

Product news

06.02.2019

Safe solutions for oxygen applications