The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Suitable for particulate and abrasive media
- Various lining materials are available, such as PFA, PP or hard rubber
- Standard optical position indicator
- Wide range of adaptation options for add-on components and accessories
- Media temperature :0 to 100 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 150
- Body configurations:2/2-way body
- Connection types:Flange | Threaded connection
- Connection standards:ANSI | BS | EN | ISO
- Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material, PFA lined | EN-GJS-500-7, ductile iron material, PP lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM | PTFE/PVDF/EPDM
- Conformities:CRN | EAC | FDA | TA Luft (German Clean Air Act)
Fitting Accessories
![Boron Decontamination Boron Decontamination](gemu-cdn2/anwendungsfaelle/bilder/46/4_Amberpack_Deborating_Columns_right_front_view_2018(Quelle).jpg)