The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
- Simple adaptation for use as a control valve
- Seat seal made of PTFE or PTFE/fibreglass
- Materials of wetted parts can be selected to suit relevant applications
- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 15 to 50
- Body configurations: Multi-port body
- Connection types: Threaded connection
- Connection standards: DIN | ISO
- Body materials: CC499K, cast bronze material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: ATEX | EAC | Oxygen