GEMÜ 543 eSyStep

Motorized angle seat globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 543 eSyStep is a motorized 2/2-way angle seat globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • CIP/SIP capable (only with stainless steel distance piece)
  • Suitable for vacuum up to 20 mbar (a)
  • Actuating speed max. 3 mm/s
  • Open/close function or with integrated positioner
  • Parameterizable via IO-Link
  • Linear or modified equal-percentage control characteristics
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
  • Media temperature:-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 50
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)

Product news

25.06.2020

Expanded range of motorized valves